Can a voltage detection circuit be used, when VCC = 3 V?
Latest Updated:03/07/2012
Question:
Can a voltage detection circuit be used, when VCC = 3 V?
Answer:
No, it cannot. The voltage detection circuit can be used, only when VCC = 5 V.
Suitable Products
M32C/88 |
M32C/87 |
M32C/85 |
M32C/84 |
M32C/83 |
M32C/80 |
M16C/62A(M16C/62T) |
M16C/62M |
M16C/62N(M3062GF8NFP, M3062GF8NGP) |
M16C/62P |
M16C/29 |
M16C/28 |
M16C/26A |