Skip to main content
Renesas Electronics America - Knowledgebase

What performance can I expect for Ethernet with SSP and NetX?

Latest Updated:10/11/2016


What Ethernet performance can I expect to see when using NetX and SSP?


Here are benchmark results listed in the SSP data sheet. Check the most recent version from the Synergy web site for up to date metrics.

TCP Receive 83 Mbps

TCP Transmit 28 Mbps

UDP Receive 91 Mbps

UDP Transmit 94 Mbps

The SSP data Sheet is available here: