Which power-supply ICs products have encoded marking product name?
Latest Updated:10/01/2006
Question:
Among power-supply ICs, which products have encoded marking product name?
Answer:
The following products, which use power minimold (SOT-89/SC-62) or 5-pin minimold (SC-74A) as packages, have an encoded marking product name. For the encoding details, refer to the data sheet of each product.
<SOT-89>
- uPC1093T
- uPC1943T
- uPC1944T
- uPC78LxxT Series
- uPC29LxxT Series
- uPD120NxxT1B Series
[SOT-89 Package Drawing]
<SC-74A>
- uPC1093TA
- uPC1945TA
- uPD120NxxTA Series
[SC-74A Package Drawing]
[Marking Example: uPC1093]
Product Name | Marking |
uPC1093T | 93 |
uPC1093TA | K93 |
Suitable Products
Power Management Linear |