Skip to main content
Renesas Electronics America - Knowledgebase

Capacitive Touch Screen - RX113

Last Updated: 06/28/2016


What is your latest MCU offering which supports touch screen interfaces?


The 32-bit RX113 is our latest MCU product to address capacitive touch screen interfaces supporting both self-capacitance and mutual capacitance methods. This member of the RX100 MCU family features:
  • High sensitivity
    Allows reliable sensing even with acrylic panels with thicknesses in excess of 10 mm and implementation of curved panels.
  • High noise immunity
    Capabilities meet the IEC 61000-4-3 and IEC 61000-4-6 standards.
  • Easy parameter corrections
    Automatic parameter adjustment reduces the need for bothersome external circuit adjustments

More information & detailed specifications on the RX113 are available at the product page.

For information & documentation on the available RX113 capacitive touch screen development kit, please visit the Y-RX113CAPT01 overview page.


Tags recommended by the template: article:topic